IESNA:LM-63-2002
[TEST]P1854353
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (DEFINE LENGTH SCALING TOOL, G2-2604-763-8)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D710U830-4F0-1E-UDD-FLB-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, BATWING FLUSH LENS, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, OPEN NO LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4151
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.7 0.6 13.1 42.1 83.5
114.5 148.7 196.7 251.5 286.6 319.8 372 418.7 452.9 481.9
526 566 591.3 617.2 650.8 684.9 707.2 725.8 755 780.5
797.1 811 831.4 847.3 856.6 864.8 876 884.3 889 892.1
896 896.7 894.1
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 3.3 3.8 12.8 32.6 56.7
75.2 140.4 205.3 258.4 292.7 325.1 376.9 424.2 457.2 486.4
529.7 570.1 595.9 621.1 655.4 688.1 709.4 727.8 754.8 779.4
795.1 808.8 828.7 845.1 854.9 863.1 874.3 882.6 887.3 890.4
894 895.1 894.1
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 1.9 7 12.5 23.1 30
35.7 132 213.9 265.3 298.6 330.4 381.8 429.6 461.5 491
533.4 574.3 600.5 625 660.1 691.3 711.7 729.9 754.5 778.3
793 806.5 826.2 842.9 853.2 861.4 872.5 880.8 885.5 888.6
892 893.5 894.1
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 1.9 9.5 13.3 22.2 26.8
29.6 99.3 157.2 196.5 237.9 316.4 388.4 434.7 466.5 496.3
538.5 578.4 604.1 628.4 663.1 694.4 714.7 733.1 758 781.7
796 809.3 828.1 844.1 854 862.1 872.8 881.1 885.5 888.6
892 893.3 894.1
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 2.4 11.8 14.4 24.2 31.4
34.5 58.3 78.7 102.3 154.7 295.8 395.6 439.7 471.7 502
543.9 582.4 607.2 631.6 665.8 697.2 717.9 736.8 762.9 786.5
800.6 813.6 831.5 846.6 855.7 863.6 873.6 881.8 886.1 889.2
892.5 893.5 894.1
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 2.7 13.7 15.4 26 34.4
38 39.4 41.1 53.6 98.9 233.1 332.7 426.1 475.9 505.8
547.7 586 610.4 634.5 668.5 700.1 720.7 739.8 766.4 789.7
803.8 816.7 834.2 848.8 857.5 865.3 875 883.2 887.3 890.5
893.9 894.4 894.1
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 3 15.1 16.1 27.4 35.5
40.3 42.4 44.2 50.4 70.1 128.3 199.5 393.8 479.4 507.9
549.7 588.9 613.6 637.2 671.4 702.9 723.3 742.1 768.4 791.2
805.5 818.4 835.9 850.8 859.2 867.3 877.1 885.2 889.3 892.4
895.8 896 894.1
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 3.3 16.3 16.8 28.4 36.4
42.2 44.8 46.8 48.3 48.8 49.8 94.4 352.7 472.3 507.5
551.4 591.1 615.8 639.1 673.4 704.9 724.9 743.5 769.5 792
806.4 819.2 836.6 851.6 859.9 868.1 878.1 886.1 890.2 893.4
896.7 896.7 894.1
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 3.4 16.9 17.1 28.1 36.8
42.8 45.7 48 49.4 49.9 50.7 73.7 284.7 433.5 500
552.3 591.3 615.6 638.9 672.8 703.9 723.5 742.1 768.1 790.8
805 817.3 834.3 849.4 858 865.7 876 883.5 887.6 890.7
893.8 894.6 894.1
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 3.5 17.5 17.5 27.9 37.1
43.3 46.4 49.2 50.6 51.1 51.6 53.1 216.6 394.7 492.5
553.2 591.5 615.3 638.6 672.2 702.8 722 740.7 766.7 789.5
803.5 815.4 832 847.1 856 863.2 874.1 881 885.1 888.2
890.9 892.5 894.1
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 3.4 16.9 17.1 28.1 36.8
42.8 45.7 48 49.4 49.9 50.7 73.7 284.7 433.5 500
552.3 591.3 615.6 638.9 672.8 703.9 723.5 742.1 768.1 790.8
805 817.3 834.3 849.4 858 865.7 876 883.5 887.6 890.7
893.8 894.6 894.1
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 3.3 16.3 16.8 28.4 36.4
42.2 44.8 46.8 48.3 48.8 49.8 94.4 352.7 472.3 507.5
551.4 591.1 615.8 639.1 673.4 704.9 724.9 743.5 769.5 792
806.4 819.2 836.6 851.6 859.9 868.1 878.1 886.1 890.2 893.4
896.7 896.7 894.1
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 3 15.1 16.1 27.4 35.5
40.3 42.4 44.2 50.4 70.1 128.3 199.5 393.8 479.4 507.9
549.7 588.9 613.6 637.2 671.4 702.9 723.3 742.1 768.4 791.2
805.5 818.4 835.9 850.8 859.2 867.3 877.1 885.2 889.3 892.4
895.8 896 894.1
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 2.7 13.7 15.4 26 34.4
38 39.4 41.1 53.6 98.9 233.1 332.7 426.1 475.9 505.8
547.7 586 610.4 634.5 668.5 700.1 720.7 739.8 766.4 789.7
803.8 816.7 834.2 848.8 857.5 865.3 875 883.2 887.3 890.5
893.9 894.4 894.1
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 2.4 11.8 14.4 24.2 31.4
34.5 58.3 78.7 102.3 154.7 295.8 395.6 439.7 471.7 502
543.9 582.4 607.2 631.6 665.8 697.2 717.9 736.8 762.9 786.5
800.6 813.6 831.5 846.6 855.7 863.6 873.6 881.8 886.1 889.2
892.5 893.5 894.1
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 1.9 9.5 13.3 22.2 26.8
29.6 99.3 157.2 196.5 237.9 316.4 388.4 434.7 466.5 496.3
538.5 578.4 604.1 628.4 663.1 694.4 714.7 733.1 758 781.7
796 809.3 828.1 844.1 854 862.1 872.8 881.1 885.5 888.6
892 893.3 894.1
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 1.9 7 12.5 23.1 30
35.7 132 213.9 265.3 298.6 330.4 381.8 429.6 461.5 491
533.4 574.3 600.5 625 660.1 691.3 711.7 729.9 754.5 778.3
793 806.5 826.2 842.9 853.2 861.4 872.5 880.8 885.5 888.6
892 893.5 894.1
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 3.3 3.8 12.8 32.6 56.7
75.2 140.4 205.3 258.4 292.7 325.1 376.9 424.2 457.2 486.4
529.7 570.1 595.9 621.1 655.4 688.1 709.4 727.8 754.8 779.4
795.1 808.8 828.7 845.1 854.9 863.1 874.3 882.6 887.3 890.4
894 895.1 894.1
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.7 0.6 13.1 42.1 83.5
114.5 148.7 196.7 251.5 286.6 319.8 372 418.7 452.9 481.9
526 566 591.3 617.2 650.8 684.9 707.2 725.8 755 780.5
797.1 811 831.4 847.3 856.6 864.8 876 884.3 889 892.1
896 896.7 894.1
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 3.3 3.8 12.8 32.6 56.7
75.2 140.4 205.3 258.4 292.7 325.1 376.9 424.2 457.2 486.4
529.7 570.1 595.9 621.1 655.4 688.1 709.4 727.8 754.8 779.4
795.1 808.8 828.7 845.1 854.9 863.1 874.3 882.6 887.3 890.4
894 895.1 894.1
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 1.9 7 12.5 23.1 30
35.7 132 213.9 265.3 298.6 330.4 381.8 429.6 461.5 491
533.4 574.3 600.5 625 660.1 691.3 711.7 729.9 754.5 778.3
793 806.5 826.2 842.9 853.2 861.4 872.5 880.8 885.5 888.6
892 893.5 894.1
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 1.9 9.5 13.3 22.2 26.8
29.6 99.3 157.2 196.5 237.9 316.4 388.4 434.7 466.5 496.3
538.5 578.4 604.1 628.4 663.1 694.4 714.7 733.1 758 781.7
796 809.3 828.1 844.1 854 862.1 872.8 881.1 885.5 888.6
892 893.3 894.1
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 2.4 11.8 14.4 24.2 31.4
34.5 58.3 78.7 102.3 154.7 295.8 395.6 439.7 471.7 502
543.9 582.4 607.2 631.6 665.8 697.2 717.9 736.8 762.9 786.5
800.6 813.6 831.5 846.6 855.7 863.6 873.6 881.8 886.1 889.2
892.5 893.5 894.1
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 2.7 13.7 15.4 26 34.4
38 39.4 41.1 53.6 98.9 233.1 332.7 426.1 475.9 505.8
547.7 586 610.4 634.5 668.5 700.1 720.7 739.8 766.4 789.7
803.8 816.7 834.2 848.8 857.5 865.3 875 883.2 887.3 890.5
893.9 894.4 894.1
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 3 15.1 16.1 27.4 35.5
40.3 42.4 44.2 50.4 70.1 128.3 199.5 393.8 479.4 507.9
549.7 588.9 613.6 637.2 671.4 702.9 723.3 742.1 768.4 791.2
805.5 818.4 835.9 850.8 859.2 867.3 877.1 885.2 889.3 892.4
895.8 896 894.1
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 3.3 16.3 16.8 28.4 36.4
42.2 44.8 46.8 48.3 48.8 49.8 94.4 352.7 472.3 507.5
551.4 591.1 615.8 639.1 673.4 704.9 724.9 743.5 769.5 792
806.4 819.2 836.6 851.6 859.9 868.1 878.1 886.1 890.2 893.4
896.7 896.7 894.1
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 3.4 16.9 17.1 28.1 36.8
42.8 45.7 48 49.4 49.9 50.7 73.7 284.7 433.5 500
552.3 591.3 615.6 638.9 672.8 703.9 723.5 742.1 768.1 790.8
805 817.3 834.3 849.4 858 865.7 876 883.5 887.6 890.7
893.8 894.6 894.1
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 3.5 17.5 17.5 27.9 37.1
43.3 46.4 49.2 50.6 51.1 51.6 53.1 216.6 394.7 492.5
553.2 591.5 615.3 638.6 672.2 702.8 722 740.7 766.7 789.5
803.5 815.4 832 847.1 856 863.2 874.1 881 885.1 888.2
890.9 892.5 894.1
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 3.4 16.9 17.1 28.1 36.8
42.8 45.7 48 49.4 49.9 50.7 73.7 284.7 433.5 500
552.3 591.3 615.6 638.9 672.8 703.9 723.5 742.1 768.1 790.8
805 817.3 834.3 849.4 858 865.7 876 883.5 887.6 890.7
893.8 894.6 894.1
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 3.3 16.3 16.8 28.4 36.4
42.2 44.8 46.8 48.3 48.8 49.8 94.4 352.7 472.3 507.5
551.4 591.1 615.8 639.1 673.4 704.9 724.9 743.5 769.5 792
806.4 819.2 836.6 851.6 859.9 868.1 878.1 886.1 890.2 893.4
896.7 896.7 894.1
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 3 15.1 16.1 27.4 35.5
40.3 42.4 44.2 50.4 70.1 128.3 199.5 393.8 479.4 507.9
549.7 588.9 613.6 637.2 671.4 702.9 723.3 742.1 768.4 791.2
805.5 818.4 835.9 850.8 859.2 867.3 877.1 885.2 889.3 892.4
895.8 896 894.1
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 2.7 13.7 15.4 26 34.4
38 39.4 41.1 53.6 98.9 233.1 332.7 426.1 475.9 505.8
547.7 586 610.4 634.5 668.5 700.1 720.7 739.8 766.4 789.7
803.8 816.7 834.2 848.8 857.5 865.3 875 883.2 887.3 890.5
893.9 894.4 894.1
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 2.4 11.8 14.4 24.2 31.4
34.5 58.3 78.7 102.3 154.7 295.8 395.6 439.7 471.7 502
543.9 582.4 607.2 631.6 665.8 697.2 717.9 736.8 762.9 786.5
800.6 813.6 831.5 846.6 855.7 863.6 873.6 881.8 886.1 889.2
892.5 893.5 894.1
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 1.9 9.5 13.3 22.2 26.8
29.6 99.3 157.2 196.5 237.9 316.4 388.4 434.7 466.5 496.3
538.5 578.4 604.1 628.4 663.1 694.4 714.7 733.1 758 781.7
796 809.3 828.1 844.1 854 862.1 872.8 881.1 885.5 888.6
892 893.3 894.1
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 1.9 7 12.5 23.1 30
35.7 132 213.9 265.3 298.6 330.4 381.8 429.6 461.5 491
533.4 574.3 600.5 625 660.1 691.3 711.7 729.9 754.5 778.3
793 806.5 826.2 842.9 853.2 861.4 872.5 880.8 885.5 888.6
892 893.5 894.1
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 3.3 3.8 12.8 32.6 56.7
75.2 140.4 205.3 258.4 292.7 325.1 376.9 424.2 457.2 486.4
529.7 570.1 595.9 621.1 655.4 688.1 709.4 727.8 754.8 779.4
795.1 808.8 828.7 845.1 854.9 863.1 874.3 882.6 887.3 890.4
894 895.1 894.1
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.7 0.6 13.1 42.1 83.5
114.5 148.7 196.7 251.5 286.6 319.8 372 418.7 452.9 481.9
526 566 591.3 617.2 650.8 684.9 707.2 725.8 755 780.5
797.1 811 831.4 847.3 856.6 864.8 876 884.3 889 892.1
896 896.7 894.1
